IESNA:LM-63-2002
[TEST]P956691
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-6)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9B-735-U-T3R-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 70 CRI, 3500K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III ROADWAY OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]42701
TILT=NONE
234 -1 1 37 22 1 1 1.5 1.5 0
1 1 329.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
6660.6 6253.4 5900.1 5482.2 5064.2 4805.3 4713.6 4727.1 4805.3 4905.1
5371.6 6819.7 9171.1 11527.9 13911.7 15737.3 17349.9 18617.3 19914.3 20747.6
20809.6 19776.8 15162.9 13210.6 10991.3 7469.6 4627.4 3656.6 2456.6 1294.4
647.2 490.8 312.8 183.4 72.8 0 0
6660.6 6310 5956.8 5541.5 5118.1 4856.6 4759.5 4751.4 4818.8 4910.5
5269.1 6525.8 8785.5 11433.6 13720.3 15621.4 17295.9 18744 19957.5 20920.2
21135.9 20283.8 15826.3 13545 11430.9 7946.9 4926.7 3794.1 2540.2 1359.1
755 593.3 404.5 264.3 172.6 40.4 0
6660.6 6301.9 5970.3 5576.6 5164 4907.8 4799.9 4778.4 4821.5 4905.1
5139.7 6061.9 7998.1 10524.8 12976 15160.2 17139.5 18833 20316.1 21551.2
22004.2 21629.4 20219.1 15896.4 13332 9837.2 6172.5 4444 3233.2 1890.3
1272.8 1051.7 919.5 765.8 525.8 91.7 0
6660.6 6339.7 6021.5 5679 5309.6 5034.5 4913.2 4864.7 4880.8 4945.6
5061.5 5541.5 6825.1 8901.5 11371.5 13838.9 16268.5 18590.3 20666.7 22168.7
23080.1 23204.2 22530 21359.7 19445.1 16155.3 13191.7 10128.4 6790 3144.2
1596.4 1051.7 795.5 525.8 207.6 0 0
6660.6 6353.2 6086.2 5797.7 5498.4 5269.1 5131.6 5077.7 5069.6 5120.8
5207.1 5385.1 5956.8 7243 9225 11576.5 14205.7 16915.7 19606.9 21869.4
23517 24406.9 24441.9 23792 22910.3 21704.9 20019.5 17115.3 12733.3 7690.7
3284.5 1143.4 477.3 267 105.2 8.1 0
6660.6 6407.1 6169.8 5970.3 5754.5 5581.9 5487.6 5444.4 5439 5479.5
5557.7 5670.9 5908.2 6436.8 7512.7 9173.8 11347.3 13828.1 16422.3 18994.8
21443.3 23517 25089.1 25722.8 25784.8 25755.2 25787.5 25059.4 21699.5 15424.5
8602.1 2896.1 736.2 272.4 67.4 5.4 0
6660.6 6461 6280.4 6150.9 6048.5 5981 5967.6 5991.8 6040.4 6105.1
6202.2 6337 6512.3 6803.5 7288.9 8119.4 9411.1 11147.7 13105.4 15208.8
17495.5 19860.4 22163.3 24245.1 26084.1 27591.5 29169 30743.9 30714.2 25890
16077.1 6808.9 1774.4 501.6 151 10.8 0
6660.6 6533.8 6426 6364 6355.9 6393.6 6471.8 6606.7 6736.1 6892.5
7102.8 7315.9 7528.9 7817.4 8194.9 8780.1 9686.2 10959 12450.2 14211
16217.3 18223.6 20313.4 22303.5 24870.7 27513.3 30722.3 33739.8 35255.3 33443.1
26367.3 14380.9 4028.7 857.5 183.4 13.5 0
6660.6 6614.7 6577 6614.7 6692.9 6822.4 6986.9 7181 7364.4 7569.3
7793.2 8019.7 8259.7 8577.9 8995.8 9602.6 10443.9 11616.9 13075.8 14766.5
16807.9 18981.3 21402.9 24037.4 26893.1 30067 33416.2 36568.5 38191.8 36576.6
28788.8 13264.5 2817.9 730.8 151 13.5 0
6660.6 6612 6601.3 6649.8 6744.2 6895.2 7083.9 7267.3 7480.3 7677.2
7898.3 8114 8362.1 8658.8 9087.5 9705 10565.3 11741 13229.5 15055.1
17126.1 19396.6 21872.1 24619.9 27548.4 30770.8 34130.8 37134.8 38475 36150.5
27138.5 11045.2 2143.8 569 113.3 10.8 0
6660.6 6666 6709.1 6857.4 7038.1 7283.5 7580.1 7876.7 8170.7 8467.3
8755.8 9065.9 9397.6 9845.3 10497.8 11333.8 12358.5 13663.6 15227.7 16980.4
18851.9 20793.4 22891.4 24873.4 26690.9 28230.6 29422.5 29786.6 28459.8 24326
15607.9 4581.5 833.2 256.2 64.7 21.6 0
6660.6 6690.2 6771.1 6932.9 7164.8 7456.1 7777 8114 8445.7 8747.7
9041.7 9327.5 9632.2 10004.4 10449.3 11053.3 11856.9 12835.8 13933.3 15068.6
16217.3 17374.1 18495.9 19383.1 19846.9 19852.3 19429 18469 16495.1 13701.4
8890.7 2985.1 666.1 218.4 83.6 32.4 0
6660.6 6695.6 6795.4 6957.2 7197.2 7469.6 7758.1 8035.8 8270.5 8448.4
8550.9 8615.6 8637.2 8669.5 8734.3 8839.4 9119.9 9715.8 10470.9 11209.7
11692.4 11913.5 11870.4 11269.1 9947.7 8200.3 6261.5 4104.2 2389.2 1289
690.3 304.7 126.7 51.2 18.9 2.7 0
6660.6 6711.8 6771.1 6884.4 6968 7013.8 7019.2 6911.4 6714.5 6377.4
5902.8 5309.6 4635.4 3955.9 3300.6 2688.5 2141.1 1771.7 1642.2 1626
1642.2 1631.4 1466.9 1162.2 830.6 555.5 369.4 280.4 231.9 188.8
145.6 91.7 37.8 16.2 5.4 0 0
6660.6 6714.5 6701 6609.3 6412.5 6113.2 5706 5118.1 4349.6 3457
2623.8 1941.5 1448.1 1186.5 1092.1 1073.2 1059.8 1043.6 1016.6 987
941.1 841.3 693 539.3 415.3 329 261.6 204.9 159.1 118.7
78.2 37.8 16.2 5.4 0 0 0
6660.6 6676.8 6533.8 6188.7 5668.2 4991.4 4069.2 3057.9 2195 1593.7
1275.5 1138 1054.4 984.3 922.2 871 844 814.4 787.4 760.4
717.3 641.8 544.7 442.2 347.9 277.7 223.8 172.6 129.4 89
45.8 21.6 8.1 0 0 0 0
6660.6 6628.2 6299.2 5722.2 4918.6 3920.8 2772.1 1895.7 1415.7 1251.2
1170.3 1094.8 1000.4 887.2 771.2 674.1 601.3 569 590.6 622.9
622.9 585.2 517.7 431.5 339.8 269.7 210.3 164.5 121.3 80.9
51.2 21.6 8.1 0 0 0 0
6660.6 6609.3 6121.3 5301.5 4206.7 2912.3 1901.1 1410.3 1280.9 1210.8
1138 1035.5 914.1 784.7 660.7 555.5 469.2 426.1 407.2 401.8
404.5 404.5 393.7 358.6 315.5 269.7 226.5 180.7 145.6 116
86.3 51.2 10.8 0 0 0 0
6660.6 6601.3 5975.7 5004.9 3705.1 2375.7 1561.3 1329.4 1256.6 1189.2
1097.5 978.9 849.4 717.3 604 509.7 450.3 418 396.4 377.5
358.6 342.5 329 312.8 291.2 261.6 223.8 188.8 161.8 132.1
97.1 59.3 10.8 0 0 0 0
6660.6 6568.9 5843.5 4737.9 3314.1 2027.8 1421.1 1305.2 1243.1 1164.9
1065.2 954.6 835.9 706.5 593.3 509.7 458.4 431.5 412.6 396.4
374.8 358.6 339.8 320.9 296.6 256.2 204.9 175.3 145.6 116
80.9 37.8 5.4 0 0 0 0
6660.6 6566.2 5803.1 4638.1 3155 1898.4 1378 1294.4 1237.7 1154.1
1051.7 949.2 838.6 717.3 601.3 512.4 463.8 436.8 415.3 399.1
382.9 364 342.5 318.2 283.1 229.2 167.2 140.2 113.3 83.6
53.9 18.9 0 0 0 0 0
6660.6 6571.6 5778.8 4597.7 3087.6 1858 1378 1291.7 1232.3 1151.4
1046.3 943.8 838.6 714.6 598.6 509.7 463.8 436.8 418 401.8
385.6 364 342.5 318.2 280.4 221.1 161.8 137.5 107.9 80.9
48.5 16.2 0 0 0 0 0
